Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7040-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 200  mm   
D 310  mm   
B 51  mm   
a 59,7  mm   
Da 293  mm  Tolerance: H12
da 217  mm  Tolerance: h12
Etk max 245,4  mm   
Etk min 232,1  mm   
Etk1 max 245,4  mm   
Etk1 min 232,1  mm   
r1 min 2,1  mm   
ra max 2,1  mm   
ra1 max 1  mm   
rmin 2,1  mm   
α 15  °  Contact angle
m 11,6  kg  ≈ Mass
Cr 310000  N  Basic dynamic load rating, radial
C0r 270000  N  Basic static load rating, radial
Cur 18000  N  Fatigue limit load, radial
nG Fett 4300  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 6700  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 1791  N  Preload force
FV M 5681  N  Preload force
FV H 11402  N  Preload force
KaE L 5451  N  Lift-off force
KaE M 18508  N  Lift-off force
KaE H 39448  N  Lift-off force
ca L 192  N/µm  Axial rigidity
ca M 318  N/µm  Axial rigidity
ca H 448  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information