Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7036-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 180  mm   
D 280  mm   
B 46  mm   
a 53,8  mm   
Da 264  mm  Tolerance: H12
da 196  mm  Tolerance: h12
Etk max 221,9  mm   
Etk min 210,9  mm   
Etk1 max 221,9  mm   
Etk1 min 210,9  mm   
r1 min 2,1  mm   
ra max 2,1  mm   
ra1 max 1  mm   
rmin 2,1  mm   
α 15  °  Contact angle
m 8,79  kg  ≈ Mass
Cr 248000  N  Basic dynamic load rating, radial
C0r 203000  N  Basic static load rating, radial
Cur 14200  N  Fatigue limit load, radial
nG Fett 4800  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 7500  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 1502  N  Preload force
FV M 4659  N  Preload force
FV H 9263  N  Preload force
KaE L 4601  N  Lift-off force
KaE M 15309  N  Lift-off force
KaE H 32375  N  Lift-off force
ca L 179  N/µm  Axial rigidity
ca M 295  N/µm  Axial rigidity
ca H 416  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information