Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7032-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 160  mm   
D 240  mm   
B 38  mm   
a 45,8  mm   
Da 228  mm  Tolerance: H12
da 174  mm  Tolerance: h12
Etk max 193,4  mm   
Etk min 184,7  mm   
Etk1 max 193,4  mm   
Etk1 min 184,7  mm   
r1 min 2,1  mm   
ra max 2,1  mm   
ra1 max 1  mm   
rmin 2,1  mm   
α 15  °  Contact angle
m 5,04  kg  ≈ Mass
Cr 192000  N  Basic dynamic load rating, radial
C0r 146000  N  Basic static load rating, radial
Cur 10900  N  Fatigue limit load, radial
nG Fett 5600  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 8500  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 1145  N  Preload force
FV M 3574  N  Preload force
FV H 7107  N  Preload force
KaE L 3520  N  Lift-off force
KaE M 11821  N  Lift-off force
KaE H 25044  N  Lift-off force
ca L 163  N/µm  Axial rigidity
ca M 271  N/µm  Axial rigidity
ca H 384  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information