Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7024-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 120  mm   
D 180  mm   
B 28  mm   
a 34,1  mm   
Da 169  mm  Tolerance: H12
da 131  mm  Tolerance: h12
Etk max 145,1  mm   
Etk min 138,6  mm   
Etk1 max 145,1  mm   
Etk1 min 138,6  mm   
r1 min 2  mm   
ra max 2  mm   
ra1 max 1  mm   
rmin 2  mm   
α 15  °  Contact angle
m 2,08  kg  ≈ Mass
Cr 115000  N  Basic dynamic load rating, radial
C0r 82000  N  Basic static load rating, radial
Cur 7100  N  Fatigue limit load, radial
nG Fett 7500  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 12000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 653  N  Preload force
FV M 2069  N  Preload force
FV H 4129  N  Preload force
KaE L 2008  N  Lift-off force
KaE M 6858  N  Lift-off force
KaE H 14599  N  Lift-off force
ca L 123  N/µm  Axial rigidity
ca M 206  N/µm  Axial rigidity
ca H 293  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information