Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7022-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 110  mm   
D 170  mm   
B 28  mm   
a 32,8  mm   
Da 159  mm  Tolerance: H12
da 121  mm  Tolerance: h12
Etk max 135,1  mm   
Etk min 128,6  mm   
Etk1 max 135,1  mm   
Etk1 min 128,6  mm   
r1 min 2  mm   
ra max 2  mm   
ra1 max 1  mm   
rmin 2  mm   
α 15  °  Contact angle
m 1,95  kg  ≈ Mass
Cr 112000  N  Basic dynamic load rating, radial
C0r 77000  N  Basic static load rating, radial
Cur 6900  N  Fatigue limit load, radial
nG Fett 8000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 12000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 643  N  Preload force
FV M 2033  N  Preload force
FV H 4052  N  Preload force
KaE L 1981  N  Lift-off force
KaE M 6757  N  Lift-off force
KaE H 14370  N  Lift-off force
ca L 119  N/µm  Axial rigidity
ca M 200  N/µm  Axial rigidity
ca H 283  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information