Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7019-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 95  mm   
D 145  mm   
B 24  mm   
a 28,1  mm   
Da 136  mm  Tolerance: H12
da 105  mm  Tolerance: h12
Etk max 115,8  mm   
Etk min 110,5  mm   
Etk1 max 115,8  mm   
Etk1 min 110,5  mm   
r1 min 1,5  mm   
ra max 1,5  mm   
ra1 max 0,6  mm   
rmin 1,5  mm   
α 15  °  Contact angle
m 1,19  kg  ≈ Mass
Cr 81000  N  Basic dynamic load rating, radial
C0r 54000  N  Basic static load rating, radial
Cur 5200  N  Fatigue limit load, radial
nG Fett 9500  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 15000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 444  N  Preload force
FV M 1421  N  Preload force
FV H 2842  N  Preload force
KaE L 1367  N  Lift-off force
KaE M 4726  N  Lift-off force
KaE H 10091  N  Lift-off force
ca L 98,8  N/µm  Axial rigidity
ca M 167  N/µm  Axial rigidity
ca H 237  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information