Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7016-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 80  mm   
D 125  mm   
B 22  mm   
a 24,7  mm   
Da 117  mm  Tolerance: H12
da 88  mm  Tolerance: h12
Etk max 98,8  mm   
Etk min 94  mm   
Etk1 max 98,8  mm   
Etk1 min 94  mm   
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 15  °  Contact angle
m 0,84  kg  ≈ Mass
Cr 64000  N  Basic dynamic load rating, radial
C0r 41000  N  Basic static load rating, radial
Cur 4300  N  Fatigue limit load, radial
nG Fett 11000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 17000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 354  N  Preload force
FV M 1138  N  Preload force
FV H 2277  N  Preload force
KaE L 1091  N  Lift-off force
KaE M 3797  N  Lift-off force
KaE H 8119  N  Lift-off force
ca L 85,7  N/µm  Axial rigidity
ca M 145  N/µm  Axial rigidity
ca H 207  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information