Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7014-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 70  mm   
D 110  mm   
B 20  mm   
a 22,1  mm   
Da 102  mm  Tolerance: H12
da 77  mm  Tolerance: h12
Etk max 86,7  mm   
Etk min 82,4  mm   
Etk1 max 86,7  mm   
Etk1 min 82,4  mm   
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 15  °  Contact angle
m 0,59  kg  ≈ Mass
Cr 50000  N  Basic dynamic load rating, radial
C0r 30500  N  Basic static load rating, radial
Cur 3250  N  Fatigue limit load, radial
nG Fett 13000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 20000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 276  N  Preload force
FV M 894  N  Preload force
FV H 1790  N  Preload force
KaE L 853  N  Lift-off force
KaE M 2995  N  Lift-off force
KaE H 6414  N  Lift-off force
ca L 73,5  N/µm  Axial rigidity
ca M 125  N/µm  Axial rigidity
ca H 179  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information