Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7013-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 65  mm   
D 100  mm   
B 18  mm   
a 20,1  mm   
Da 93  mm  Tolerance: H12
da 72  mm  Tolerance: h12
Etk max 79,5  mm   
Etk min 75,9  mm   
Etk1 max 79,5  mm   
Etk1 min 75,9  mm   
r1 min 1,1  mm   
ra max 1  mm   
ra1 max 0,6  mm   
rmin 1,1  mm   
α 15  °  Contact angle
m 0,42  kg  ≈ Mass
Cr 41500  N  Basic dynamic load rating, radial
C0r 25500  N  Basic static load rating, radial
Cur 2700  N  Fatigue limit load, radial
nG Fett 14000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 22000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 214  N  Preload force
FV M 704  N  Preload force
FV H 1417  N  Preload force
KaE L 660  N  Lift-off force
KaE M 2354  N  Lift-off force
KaE H 5068  N  Lift-off force
ca L 66,7  N/µm  Axial rigidity
ca M 114  N/µm  Axial rigidity
ca H 164  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information