Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7008-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 40  mm   
D 68  mm   
B 15  mm   
a 14,7  mm   
Da 62  mm  Tolerance: H12
da 46  mm  Tolerance: h12
Etk max 51,8  mm   
Etk min 49,3  mm   
Etk1 max 51,8  mm   
Etk1 min 49,3  mm   
r1 min 1  mm   
ra max 1  mm   
ra1 max 0,3  mm   
rmin 1  mm   
α 15  °  Contact angle
m 0,189  kg  ≈ Mass
Cr 20900  N  Basic dynamic load rating, radial
C0r 11200  N  Basic static load rating, radial
Cur 1180  N  Fatigue limit load, radial
nG Fett 22000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 34000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 101  N  Preload force
FV M 344  N  Preload force
FV H 698  N  Preload force
KaE L 312  N  Lift-off force
KaE M 1157  N  Lift-off force
KaE H 2515  N  Lift-off force
ca L 43,2  N/µm  Axial rigidity
ca M 75,6  N/µm  Axial rigidity
ca H 109  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information