Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7007-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 35  mm   
D 62  mm   
B 14  mm   
a 13,5  mm   
Da 56  mm  Tolerance: H12
da 41  mm  Tolerance: h12
Etk max 46,3  mm   
Etk min 44,5  mm   
Etk1 max 46,3  mm   
Etk1 min 44,5  mm   
r1 min 1  mm   
ra max 1  mm   
ra1 max 0,3  mm   
rmin 1  mm   
α 15  °  Contact angle
m 0,154  kg  ≈ Mass
Cr 19300  N  Basic dynamic load rating, radial
C0r 9600  N  Basic static load rating, radial
Cur 1020  N  Fatigue limit load, radial
nG Fett 24000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 38000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 95  N  Preload force
FV M 321  N  Preload force
FV H 649  N  Preload force
KaE L 296  N  Lift-off force
KaE M 1087  N  Lift-off force
KaE H 2357  N  Lift-off force
ca L 38,3  N/µm  Axial rigidity
ca M 66,6  N/µm  Axial rigidity
ca H 95,8  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information