Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

B7002-C-T-P4S


Spindle bearings

adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances

  
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 15  mm   
D 32  mm   
B 9  mm   
a 7,6  mm   
Da 29  mm  Tolerance: H12
da 19  mm  Tolerance: h12
Etk max 22,3  mm   
Etk min 21,1  mm   
Etk1 max 22,3  mm   
Etk1 min 21,1  mm   
r1 min 0,3  mm   
ra max 0,3  mm   
ra1 max 0,1  mm   
rmin 0,3  mm   
α 15  °  Contact angle
m 0,03  kg  ≈ Mass
Cr 6100  N  Basic dynamic load rating, radial
C0r 2410  N  Basic static load rating, radial
Cur 255  N  Fatigue limit load, radial
nG Fett 53000  1/min  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 80000  1/min  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 27  N  Preload force
FV M 99  N  Preload force
FV H 204  N  Preload force
KaE L 84  N  Lift-off force
KaE M 332  N  Lift-off force
KaE H 733  N  Lift-off force
ca L 16,6  N/µm  Axial rigidity
ca M 29,7  N/µm  Axial rigidity
ca H 43  N/µm  Axial rigidity
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information