Schaeffler Product catalogue - medias
(0)

AXK90120


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 90  mm   
Dc 120  mm   
Dw 4  mm   
Ea 118  mm   
Eb 94  mm   
m 86  g  Mass
Ca 73000  N  Basic dynamic load rating, axial
C0a 405000  N  Basic static load rating, axial
Cua 44500  N  Fatigue limit load
nG 2700  1/min  Limiting speed
nϑr 1100  1/min  Reference speed
  AS90120  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information