Schaeffler Product catalogue - medias
(0)

AXK85110


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 85  mm   
Dc 110  mm   
Dw 4  mm   
Ea 108  mm   
Eb 89  mm   
m 67  g  Mass
Ca 58000  N  Basic dynamic load rating, axial
C0a 290000  N  Basic static load rating, axial
Cua 30500  N  Fatigue limit load
nG 2950  1/min  Limiting speed
nϑr 1200  1/min  Reference speed
  AS85110  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information