Schaeffler Product catalogue - medias
(0)

AXK80105


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 80  mm   
Dc 105  mm   
Dw 4  mm   
Ea 103  mm   
Eb 84  mm   
m 63  g  Mass
Ca 56000  N  Basic dynamic load rating, axial
C0a 280000  N  Basic static load rating, axial
Cua 29500  N  Fatigue limit load
nG 3100  1/min  Limiting speed
nϑr 1260  1/min  Reference speed
  AS80105  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information