Schaeffler Product catalogue - medias
(0)

AXK75100


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 75  mm   
Dc 100  mm   
Dw 4  mm   
Ea 98  mm   
Eb 79  mm   
m 61  g  Mass
Ca 55000  N  Basic dynamic load rating, axial
C0a 265000  N  Basic static load rating, axial
Cua 28000  N  Fatigue limit load
nG 3250  1/min  Limiting speed
nϑr 1340  1/min  Reference speed
  AS75100  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information