Schaeffler Product catalogue - medias
(0)

AXK7095


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 70  mm   
Dc 95  mm   
Dw 4  mm   
Ea 93  mm   
Eb 74  mm   
m 60  g  Mass
Ca 54000  N  Basic dynamic load rating, axial
C0a 255000  N  Basic static load rating, axial
Cua 26500  N  Fatigue limit load
nG 3450  1/min  Limiting speed
nϑr 1400  1/min  Reference speed
  AS7095  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information