Schaeffler Product catalogue - medias
(0)

AXK6590


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 65  mm   
Dc 90  mm   
Dw 3  mm   
Ea 88  mm   
Eb 70  mm   
m 35  g  Mass
Ca 46500  N  Basic dynamic load rating, axial
C0a 255000  N  Basic static load rating, axial
Cua 28500  N  Fatigue limit load
nG 3650  1/min  Limiting speed
nϑr 1430  1/min  Reference speed
  AS6590  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information