Schaeffler Product catalogue - medias
(0)

AXK5578


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 55  mm   
Dc 78  mm   
Dw 3  mm   
Ea 76  mm   
Eb 60  mm   
m 28  g  Mass
Ca 38000  N  Basic dynamic load rating, axial
C0a 186000  N  Basic static load rating, axial
Cua 20300  N  Fatigue limit load
nG 4250  1/min  Limiting speed
nϑr 1730  1/min  Reference speed
  AS5578  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information