Schaeffler Product catalogue - medias
(0)

AXK5070


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 50  mm   
Dc 70  mm   
Dw 3  mm   
Ea 68  mm   
Eb 55  mm   
m 20  g  Mass
Ca 32000  N  Basic dynamic load rating, axial
C0a 143000  N  Basic static load rating, axial
Cua 14800  N  Fatigue limit load
nG 4700  1/min  Limiting speed
nϑr 1890  1/min  Reference speed
  AS5070  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information