Schaeffler Product catalogue - medias
(0)

AXK4060


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 40  mm   
Dc 60  mm   
Dw 3  mm   
Ea 58  mm   
Eb 45  mm   
m 16  g  Mass
Ca 28000  N  Basic dynamic load rating, axial
C0a 114000  N  Basic static load rating, axial
Cua 11800  N  Fatigue limit load
nG 5600  1/min  Limiting speed
nϑr 2340  1/min  Reference speed
  AS4060  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information