Schaeffler Product catalogue - medias
(0)

AXK3552


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 35  mm   
Dc 52  mm   
Dw 2  mm   
Ea 51  mm   
Eb 39  mm   
m 10  g  Mass
Ca 17800  N  Basic dynamic load rating, axial
C0a 81000  N  Basic static load rating, axial
Cua 8300  N  Fatigue limit load
nG 6500  1/min  Limiting speed
nϑr 2700  1/min  Reference speed
  AS3552  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information