Schaeffler Product catalogue - medias
(0)

AXK2035


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 20  mm   
Dc 35  mm   
Dw 2  mm   
Ea 34  mm   
Eb 22  mm   
m 5  g  Mass
Ca 13100  N  Basic dynamic load rating, axial
C0a 46500  N  Basic static load rating, axial
Cua 4750  N  Fatigue limit load
nG 10500  1/min  Limiting speed
nϑr 4350  1/min  Reference speed
  AS2035  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information