Schaeffler Product catalogue - medias
(0)

AXK1730


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 17  mm   
Dc 30  mm   
Dw 2  mm   
Ea 29  mm   
Eb 19  mm   
m 4  g  Mass
Ca 11900  N  Basic dynamic load rating, axial
C0a 39500  N  Basic static load rating, axial
Cua 3950  N  Fatigue limit load
nG 12100  1/min  Limiting speed
nϑr 4500  1/min  Reference speed
  AS1730  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information