Schaeffler Product catalogue - medias
(0)

AXK160200


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 160  mm   
Dc 200  mm   
Dw 5  mm   
Ea 197  mm   
Eb 166  mm   
m 246  g  Mass
Ca 148000  N  Basic dynamic load rating, axial
C0a 1020000  N  Basic static load rating, axial
Cua 86000  N  Fatigue limit load
nG 1590  1/min  Limiting speed
nϑr 620  1/min  Reference speed
  AS160200  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information