Schaeffler Product catalogue - medias
(0)

AXK1528


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 15  mm   
Dc 28  mm   
Dw 2  mm   
Ea 27  mm   
Eb 17  mm   
m 4  g  Mass
Ca 11300  N  Basic dynamic load rating, axial
C0a 36000  N  Basic static load rating, axial
Cua 3600  N  Fatigue limit load
nG 13200  1/min  Limiting speed
nϑr 4950  1/min  Reference speed
  AS1528  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information