Schaeffler Product catalogue - medias
(0)

AXK150190


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 150  mm   
Dc 190  mm   
Dw 5  mm   
Ea 187  mm   
Eb 156  mm   
m 232  g  Mass
Ca 143000  N  Basic dynamic load rating, axial
C0a 960000  N  Basic static load rating, axial
Cua 82000  N  Fatigue limit load
nG 1680  1/min  Limiting speed
nϑr 660  1/min  Reference speed
  AS150190  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information