Schaeffler Product catalogue - medias
(0)

AXK140180


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 140  mm   
Dc 180  mm   
Dw 5  mm   
Ea 177  mm   
Eb 146  mm   
m 219  g  Mass
Ca 138000  N  Basic dynamic load rating, axial
C0a 900000  N  Basic static load rating, axial
Cua 79000  N  Fatigue limit load
nG 1780  1/min  Limiting speed
nϑr 700  1/min  Reference speed
  AS140180  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information