Schaeffler Product catalogue - medias
(0)

AXK130170


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 130  mm   
Dc 170  mm   
Dw 5  mm   
Ea 167  mm   
Eb 136  mm   
m 205  g  Mass
Ca 133000  N  Basic dynamic load rating, axial
C0a 840000  N  Basic static load rating, axial
Cua 75000  N  Fatigue limit load
nG 1900  1/min  Limiting speed
nϑr 750  1/min  Reference speed
  AS130170  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information