Schaeffler Product catalogue - medias
(0)

AXK1226


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 12  mm   
Dc 26  mm   
Dw 2  mm   
Ea 25  mm   
Eb 14  mm   
m 3  g  Mass
Ca 9900  N  Basic dynamic load rating, axial
C0a 29000  N  Basic static load rating, axial
Cua 2850  N  Fatigue limit load
nG 15200  1/min  Limiting speed
nϑr 6500  1/min  Reference speed
  AS1226  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information