Schaeffler Product catalogue - medias
(0)

AXK120155


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 120  mm   
Dc 155  mm   
Dw 4  mm   
Ea 153  mm   
Eb 125  mm   
m 131  g  Mass
Ca 102000  N  Basic dynamic load rating, axial
C0a 680000  N  Basic static load rating, axial
Cua 68000  N  Fatigue limit load
nG 2070  1/min  Limiting speed
nϑr 800  1/min  Reference speed
  AS120155  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information