Schaeffler Product catalogue - medias
(0)

AXK110145


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 110  mm   
Dc 145  mm   
Dw 4  mm   
Ea 143  mm   
Eb 115  mm   
m 122  g  Mass
Ca 97000  N  Basic dynamic load rating, axial
C0a 620000  N  Basic static load rating, axial
Cua 63000  N  Fatigue limit load
nG 2230  1/min  Limiting speed
nϑr 880  1/min  Reference speed
  AS110145  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information