Schaeffler Product catalogue - medias
(0)

AXK1024


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 10  mm   
Dc 24  mm   
Dw 2  mm   
Ea 23  mm   
Eb 12  mm   
m 3  g  Mass
Ca 9200  N  Basic dynamic load rating, axial
C0a 25500  N  Basic static load rating, axial
Cua 2500  N  Fatigue limit load
nG 16900  1/min  Limiting speed
nϑr 7400  1/min  Reference speed
  AS1024  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information