Schaeffler Product catalogue - medias
(0)

AXK100135


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 100  mm   
Dc 135  mm   
Dw 4  mm   
Ea 133  mm   
Eb 105  mm   
m 104  g  Mass
Ca 91000  N  Basic dynamic load rating, axial
C0a 560000  N  Basic static load rating, axial
Cua 58000  N  Fatigue limit load
nG 2420  1/min  Limiting speed
nϑr 970  1/min  Reference speed
  AS100135  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information