Schaeffler Product catalogue - medias
(0)

AXK0821-TV


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 8  mm   
Dc 21  mm   
Dw 2  mm   
Ea 20  mm   
Eb 9  mm   
m 2  g  Mass
Ca 7800  N  Basic dynamic load rating, axial
C0a 19400  N  Basic static load rating, axial
Cua 1970  N  Fatigue limit load
nG 17800  1/min  Limiting speed
nϑr 8900  1/min  Reference speed
  AS0821  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information