Schaeffler Product catalogue - medias
(0)

AXK0414-TV


Axial needle roller and cage assemblies

single direction, to DIN 5405-2

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubricationSmall design envelope
 
Dc1 4  mm   
Dc 14  mm   
Dw 2  mm   
Ea 13  mm   
Eb 5  mm   
m 0,7  g  Mass
Ca 4400  N  Basic dynamic load rating, axial
C0a 8000  N  Basic static load rating, axial
Cua 940  N  Fatigue limit load
nG 21500  1/min  Limiting speed
nϑr 15100  1/min  Reference speed
  AS0414  Allocated axial bearing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information