Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

AM85


Precision locknuts

segments for clamping

  
Send to shopping basket
Axial load in one direction
 
d M85x2  Nut thread
D 115  mm   
h 30  mm   
b 8  mm  H11
c 10  mm   
d1 102  mm   
m M10  Grub screw thread
t 10  mm   
m 0,97  kg  Mass
Mm 20  Nm  Tightening torque of grub screw
FaB 690000  N  Ultimate axial load
ML 930  Nm  Breakaway torque
MAL 180  Nm  Reference tightening torque for breakaway torque
MM 24,8  kg * cm^2  Mass moment of inertia
    With 4 segments
    Attention:
If precision locknuts AM are fitted using the adapter AMS, a maximum tightening torque of twice the value given in the dimension table for the bearing is permissible.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information