Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

AM70


Precision locknuts

segments for clamping

  
Send to shopping basket
Axial load in one direction
 
d M70x2  Nut thread
D 100  mm   
h 28  mm   
b 8  mm  H11
c 9  mm   
d1 90  mm   
m M8  Grub screw thread
t 10  mm   
m 0,79  kg  Mass
Mm 15  Nm  Tightening torque of grub screw
FaB 650000  N  Ultimate axial load
ML 450  Nm  Breakaway torque
MAL 130  Nm  Reference tightening torque for breakaway torque
MM 14,7  kg * cm^2  Mass moment of inertia
    With 6 segments
    Attention:
If precision locknuts AM are fitted using the adapter AMS, a maximum tightening torque of twice the value given in the dimension table for the bearing is permissible.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information