Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

AM40/85


Precision locknuts

segments for clamping

  
Send to shopping basket
Axial load in one direction
 
d M40x1,5  Nut thread
D 85  mm   
h 32  mm   
b 6  mm  H11
c 6  mm   
d1 58  mm   
m M6  Grub screw thread
t 8  mm   
m 0,75  kg  Mass
Mm 5  Nm  Tightening torque of grub screw
FaB 570000  N  Ultimate axial load
ML 120  Nm  Breakaway torque
MAL 55  Nm  Reference tightening torque for breakaway torque
MM 7,6  kg * cm^2  Mass moment of inertia
    With 4 segments
    Attention:
If precision locknuts AM are fitted using the adapter AMS, a maximum tightening torque of twice the value given in the dimension table for the bearing is permissible.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information