Schaeffler Product catalogue - medias
(0)

AH24136


Withdrawal sleeves

main dimensions to DIN 5416, taper 1:30

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 170  mm   
l 134  mm   
a 11  mm   
b 16  mm   
d 180  mm   
d2G M190x3   
m 3,74  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information