Schaeffler Product catalogue - medias
(0)

AHX3230


Withdrawal sleeves

main dimensions to DIN 5416, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 145  mm   
l 114  mm   
a 5  mm   
b 17  mm   
d 150  mm   
d2G M165x3   
m 2,25  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information