Schaeffler Product catalogue - medias
(0)

AH3268-H


Withdrawal sleeves

main dimensions to DIN 5416, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 320  mm   
l 264  mm   
a 9  mm   
b 38  mm   
d 340  mm   
d2G Tr370X5  mm   
e 8,5  mm   
Ro G1/8   
t 12  mm   
m 35,3  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information