Schaeffler Product catalogue - medias
(0)

AH3152-H


Withdrawal sleeves

main dimensions to DIN 5416, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 240  mm   
l 172  mm   
a 7  mm   
b 26  mm   
d 260  mm   
d2G Tr290X4  mm   
e 8,5  mm   
Ro G1/8   
t 12  mm   
m 16  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information