Schaeffler Product catalogue - medias
(0)

AH316


Withdrawal sleeves

main dimensions to DIN 5416, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 75  mm   
l 48  mm   
a 4  mm   
b 8  mm   
d 80  mm   
d2G M90x2   
m 0,38  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information