Schaeffler Product catalogue - medias
(0)

AH2340-H


Withdrawal sleeves

main dimensions to DIN 5416, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 190  mm   
l 170  mm   
a 7  mm   
b 30  mm   
d 200  mm   
d2G Tr220X4  mm   
e 4,5  mm   
Ro M6   
t 7  mm   
m 7,64  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information