Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

89448-M


Axial cylindrical roller bearings

single direction, comprising K894, GS, WS

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 240  mm   
D 440  mm   
T 122  mm   
D1 245  mm   
Da max 266  mm   
d1 440  mm   
da min 433  mm   
ra max 6  mm   
rmin 6  mm   
m 95,9  kg  Mass
Ca 3000000  N  Basic dynamic load rating, axial
C0a 12200000  N  Basic static load rating, axial
Cua 1040000  N  Fatigue limit load
nG 850  1/min  Limiting speed
nϑr 250  1/min  Reference speed
  K89448-M  Allocated axial cylindrical roller and cage assembly
  GS89448  Allocated housing locating washer
  WS89448  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information