Schaeffler Product catalogue - medias
(0)

89328-M


Axial cylindrical roller bearings

single direction, comprising K893, GS, WS

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 140  mm   
D 240  mm   
T 60  mm   
D1 144  mm   
Da max 152  mm   
d1 240  mm   
da min 235  mm   
ra max 2,1  mm   
rmin 2,1  mm   
m 13,2  kg  Mass
Ca 820000  N  Basic dynamic load rating, axial
C0a 3200000  N  Basic static load rating, axial
Cua 300000  N  Fatigue limit load
nG 1520  1/min  Limiting speed
nϑr 570  1/min  Reference speed
  K89328-M  Allocated axial cylindrical roller and cage assembly
  GS89328  Allocated housing locating washer
  WS89328  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information