Schaeffler Product catalogue - medias
(0)

89322-M


Axial cylindrical roller bearings

single direction, comprising K893, GS, WS

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 110  mm   
D 190  mm   
T 48  mm   
D1 113  mm   
Da max 120  mm   
d1 190  mm   
da min 186  mm   
ra max 2  mm   
rmin 2  mm   
m 6,7  kg  Mass
Ca 500000  N  Basic dynamic load rating, axial
C0a 1870000  N  Basic static load rating, axial
Cua 180000  N  Fatigue limit load
nG 1900  1/min  Limiting speed
nϑr 780  1/min  Reference speed
  K89322-M  Allocated axial cylindrical roller and cage assembly
  GS89322  Allocated housing locating washer
  WS89322  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information