Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

89316-TV


Axial cylindrical roller bearings

single direction, comprising K893, GS, WS

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 80  mm   
D 140  mm   
T 36  mm   
D1 82  mm   
Da max 86  mm   
d1 140  mm   
da min 137  mm   
ra max 1,5  mm   
rmin 1,5  mm   
m 2,37  kg  Mass
Ca 305000  N  Basic dynamic load rating, axial
C0a 1110000  N  Basic static load rating, axial
Cua 102000  N  Fatigue limit load
nG 2650  1/min  Limiting speed
nϑr 1000  1/min  Reference speed
  K89316-TV  Allocated axial cylindrical roller and cage assembly
  GS89316  Allocated housing locating washer
  WS89316  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information