Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

89314-TV


Axial cylindrical roller bearings

single direction, comprising K893, GS, WS

  
Send to shopping basket
Axial load in one directionNot sealedGrease lubricationOil lubrication
 
d 70  mm   
D 125  mm   
T 34  mm   
D1 72  mm   
Da max 76  mm   
d1 125  mm   
da min 123  mm   
ra max 1,1  mm   
rmin 1,1  mm   
m 1,82  kg  Mass
Ca 239000  N  Basic dynamic load rating, axial
C0a 830000  N  Basic static load rating, axial
Cua 76000  N  Fatigue limit load
nG 2950  1/min  Limiting speed
nϑr 1200  1/min  Reference speed
  K89314-TV  Allocated axial cylindrical roller and cage assembly
  GS89314  Allocated housing locating washer
  WS89314  Allocated shaft locating washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information